??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BKT 67M-006-U-S92
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BKT 67M-006-U-S92
VERF
Availability
Available
BC
Order code
BKT0006
TC
Artikelbezeichnung
BKT 67M-006-U-S92
PX
Product view
43392_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Contrast sensor
W
Gewicht
0.20000 kg
TRAFFIC
Customs number
90314990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 67M, Dimension = 32 x 64 x 82 mm, Interface = PNP/NPN normally open/normally closed (NO/NC), Input function = Same function as SET button, Principle of operation = Contrast sensor, Principle of optical operation = Diffuse sensor, focused, Beam characteristic = Focused, Light type = blue light/green light/red light, Light spot size = 5 x 1.5 mm at 9 mm, Range = 6...12 mm, Connection = Connector, M12x1-Male, Housing material = Aluminium, Die casting, Painted, Material sensing surface = Glass, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.